IESNA:LM-63-2002
[TEST]P955382
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42083
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5786.8 6223.1 6691.7 7162.4 7523.3 7744.2 7878.5 7954 8037.3 8133.9
8258.3 8427 8654.6 8923.3 9249.7 9799.3 10629.8 11731.2 13091.3 14792.2
17021.7 19580.9 22305.5 24783.7 26281.4 25520.9 23998.7 21959.1 19508.7 16588.7
12894.8 9213.1 6029.9 3505.2 1542.2 477.4 0
5786.8 6246.7 6774 7296.5 7681.8 7916.1 8026.9 8054.2 8072.2 8088.2
8113.9 8169 8269.8 8396.4 8604.9 9040.8 9804.9 10912.7 12356.1 14077
16138.1 18511 21248.5 24208.1 27175.4 27963.7 26291.4 24139.7 21880.5 19310.4
15711.8 11842.7 8242.3 5017.6 2344.9 747.2 0
5786.8 6270.4 6856.6 7430.4 7840.3 8087.7 8175 8154.3 8107.3 8042.4
7969.6 7910.7 7885.2 7869.7 7960.3 8282.2 8979.9 10094.2 11620.6 13361.5
15254.8 17441.4 20191.5 23632.3 28069.6 30406.5 28584.1 26320.3 24252.5 22032.4
18528.8 14472.5 10454.4 6530.2 3147.6 1017 0
5786.8 6303.9 6938.4 7551 7981.8 8215.6 8255.1 8155.9 8001.8 7823.9
7637.8 7471.3 7344.3 7257.7 7322.5 7702.7 8548.9 9846 11511.2 13339.3
15258.6 17333.2 19769.9 22786.5 27019.3 30288.2 29037.8 26533 24347.5 22100.8
18781.7 14834.4 10904.3 7032.7 3575.1 1255.5 0
5786.8 6337.5 7020.3 7671.6 8123.2 8343.1 8335.5 8157.2 7896.3 7605.4
7306.1 7032.1 6803.3 6645.7 6685 7123.1 8117.9 9597.7 11401.5 13317.1
15262.3 17224.9 19348.2 21940.9 25969 30169.6 29491.2 26745.5 24442.8 22168.9
19034.6 15196.4 11354.2 7535.5 4002.6 1494 0
5786.8 6357.5 7064.7 7744.2 8209 8405.3 8337.8 8067.3 7697.8 7313.4
6951.5 6639 6393.9 6260.9 6417.6 7105.8 8422.1 10261.2 12464.4 14850.6
17238.6 19585.5 21975.5 24593.8 28479.5 32469.4 32413.9 29790.8 27166.1 24299.6
20692.3 16456.6 12305.9 8190.5 4540.8 1763.1 0
5786.8 6377.4 7109.1 7816.8 8294.2 8467.4 8340 7977.4 7499.3 7021.4
6596.8 6246 5984.4 5876 6150.5 7088.5 8726.4 10924.7 13527.6 16383.7
19214.9 21946.2 24602.7 27246.7 30990.1 34769.5 35336.9 32835.8 29889.2 26430.2
22349.9 17716.7 13257.2 8845.6 5078.9 2032.3 0
5786.8 6387.4 7136 7856.1 8332.4 8488.3 8317.8 7895 7354.7 6840.7
6406.8 6059 5811 5739.9 6118.7 7233.7 9079.4 11566.9 14582.9 17928.6
21254.1 24469.2 27610.4 30653.5 34637.6 38239.8 38701.9 36215.3 32797.4 28608.3
23883.2 18804.1 13828.3 9083.9 5214.1 2043.8 0
5786.8 6397.4 7163.1 7895.2 8370.4 8509.2 8295.6 7812.4 7210.2 6659.9
6217.1 5872.3 5637.6 5603.6 6087 7378.9 9432.5 12209.1 15638.3 19473.2
23293.2 26992 30618.2 34060 38285.1 41709.9 42066.7 39594.8 35705.5 30786.3
25416.5 19891.8 14399.2 9321.9 5349.3 2055.1 0
5786.8 6393 7183.5 7914.1 8384.8 8511.4 8269.4 7754.2 7121.3 6561.7
6124.3 5784.6 5555.8 5544.7 6082.1 7454.4 9608.4 12586.1 16278.9 20380.3
24526.1 28469.8 32375.7 36239.5 40640.7 43887.1 43920.4 41047 36512.6 30868
25005.7 19185.6 13263.4 8429.2 4634.3 1725.4 0
5786.8 6397.4 7163.1 7895.2 8370.4 8509.2 8295.6 7812.4 7210.2 6659.9
6217.1 5872.3 5637.6 5603.6 6087 7378.9 9432.5 12209.1 15638.3 19473.2
23293.2 26992 30618.2 34060 38285.1 41709.9 42066.7 39594.8 35705.5 30786.3
25416.5 19891.8 14399.2 9321.9 5349.3 2055.1 0
5786.8 6387.4 7136 7856.1 8332.4 8488.3 8317.8 7895 7354.7 6840.7
6406.8 6059 5811 5739.9 6118.7 7233.7 9079.4 11566.9 14582.9 17928.6
21254.1 24469.2 27610.4 30653.5 34637.6 38239.8 38701.9 36215.3 32797.4 28608.3
23883.2 18804.1 13828.3 9083.9 5214.1 2043.8 0
5786.8 6377.4 7109.1 7816.8 8294.2 8467.4 8340 7977.4 7499.3 7021.4
6596.8 6246 5984.4 5876 6150.5 7088.5 8726.4 10924.7 13527.6 16383.7
19214.9 21946.2 24602.7 27246.7 30990.1 34769.5 35336.9 32835.8 29889.2 26430.2
22349.9 17716.7 13257.2 8845.6 5078.9 2032.3 0
5786.8 6357.5 7064.7 7744.2 8209 8405.3 8337.8 8067.3 7697.8 7313.4
6951.5 6639 6393.9 6260.9 6417.6 7105.8 8422.1 10261.2 12464.4 14850.6
17238.6 19585.5 21975.5 24593.8 28479.5 32469.4 32413.9 29790.8 27166.1 24299.6
20692.3 16456.6 12305.9 8190.5 4540.8 1763.1 0
5786.8 6337.5 7020.3 7671.6 8123.2 8343.1 8335.5 8157.2 7896.3 7605.4
7306.1 7032.1 6803.3 6645.7 6685 7123.1 8117.9 9597.7 11401.5 13317.1
15262.3 17224.9 19348.2 21940.9 25969 30169.6 29491.2 26745.5 24442.8 22168.9
19034.6 15196.4 11354.2 7535.5 4002.6 1494 0
5786.8 6303.9 6938.4 7551 7981.8 8215.6 8255.1 8155.9 8001.8 7823.9
7637.8 7471.3 7344.3 7257.7 7322.5 7702.7 8548.9 9846 11511.2 13339.3
15258.6 17333.2 19769.9 22786.5 27019.3 30288.2 29037.8 26533 24347.5 22100.8
18781.7 14834.4 10904.3 7032.7 3575.1 1255.5 0
5786.8 6270.4 6856.6 7430.4 7840.3 8087.7 8175 8154.3 8107.3 8042.4
7969.6 7910.7 7885.2 7869.7 7960.3 8282.2 8979.9 10094.2 11620.6 13361.5
15254.8 17441.4 20191.5 23632.3 28069.6 30406.5 28584.1 26320.3 24252.5 22032.4
18528.8 14472.5 10454.4 6530.2 3147.6 1017 0
5786.8 6246.7 6774 7296.5 7681.8 7916.1 8026.9 8054.2 8072.2 8088.2
8113.9 8169 8269.8 8396.4 8604.9 9040.8 9804.9 10912.7 12356.1 14077
16138.1 18511 21248.5 24208.1 27175.4 27963.7 26291.4 24139.7 21880.5 19310.4
15711.8 11842.7 8242.3 5017.6 2344.9 747.2 0
5786.8 6223.1 6691.7 7162.4 7523.3 7744.2 7878.5 7954 8037.3 8133.9
8258.3 8427 8654.6 8923.3 9249.7 9799.3 10629.8 11731.2 13091.3 14792.2
17021.7 19580.9 22305.5 24783.7 26281.4 25520.9 23998.7 21959.1 19508.7 16588.7
12894.8 9213.1 6029.9 3505.2 1542.2 477.4 0
5786.8 6175.4 6586.2 6988.3 7303.2 7502.4 7626.5 7698.5 7771.7 7862.6
7992.2 8173.4 8409.5 8680.6 9017.5 9503.1 10198.1 11108.1 12250.8 13609.4
15238.4 16949.5 18466.6 19541.8 19810.5 18679.1 17078.3 15173.3 13094.6 10841.2
8258 5779.9 3723.9 2155.3 969.5 317.5 0
5786.8 6127.6 6480.7 6814.4 7083.1 7260.8 7374.5 7442.9 7505.9 7591
7726.4 7919.6 8164.5 8438.1 8785 9206.9 9766.5 10485 11410.3 12426.2
13454.8 14318.2 14627.9 14300 13339.3 11837.4 10157.9 8387.5 6680.5 5094
3621.3 2346.7 1417.8 805.6 397 157.7 0
5786.8 6076.8 6375.4 6653.7 6870.6 7020.1 7113.3 7158 7192.8 7239.9
7325.2 7458.4 7630.9 7811 8016.2 8246 8537.8 8919.5 9421.8 9957
10453.5 10775.9 10704.9 10204.8 9274.2 8015.8 6731.8 5474.1 4310.1 3295.1
2391.5 1620.6 1044.1 642.2 343.3 142.3 0
5786.8 6026.2 6270.4 6492.9 6658.3 6779.4 6852.2 6873.1 6879.7 6888.6
6923.7 6997 7097.3 7184 7247.5 7285.2 7309 7354 7433.3 7487.7
7452.2 7233.5 6781.6 6109.9 5209 4194.2 3306 2560.7 1939.7 1496.2
1161.8 894.4 670.6 479.2 289.8 127 0
5786.8 5975.1 6164.5 6336.4 6468.3 6555.1 6593.9 6573.3 6516.5 6446.7
6377.9 6331.9 6310.4 6283.7 6233.6 6147.6 6029.3 5907.1 5793.7 5700
5597.8 5425.3 5139.3 4736 4212.4 3585.8 3022 2480.1 1962.8 1565.7
1224.9 937.3 688.4 482.3 288.2 125.5 0
5786.8 5924 6058.8 6179.8 6278 6330.8 6335.7 6273.5 6153.2 6004.8
5832.3 5666.9 5523 5383.1 5220.1 5010 4749.8 4460.7 4154.2 3912.2
3743.4 3617.3 3496.9 3361.9 3215.8 2977.3 2737.9 2399.3 1985.6 1635.4
1287.9 980.4 706.1 485.9 286.5 123.9 0
5786.8 5875.2 5960 6041.9 6115 6146.3 6122.1 6016.6 5834.7 5621.3
5383.1 5165.2 4983.2 4826.2 4671.8 4490.2 4273.5 4034.3 3780.3 3579.3
3445.9 3357.9 3294.2 3218.7 3103.2 2902.5 2702.6 2419.1 2077.1 1765.1
1433.1 1121.4 825.6 573.8 350.8 150.1 0
5786.8 5826.3 5861.2 5904 5951.5 5961.8 5908.5 5759.7 5516.3 5237.9
4934.1 4663.6 4443.3 4269 4123.6 3970.4 3797.2 3608 3406.3 3246.5
3148.3 3098.8 3091.5 3075.5 2990.6 2827.9 2667.3 2438.6 2168.4 1894.6
1578.4 1262.4 944.8 661.7 415.2 176.5 0
5786.8 5779 5767.9 5776.8 5794.5 5796.8 5725.7 5544.7 5266.1 4953
4642.1 4397.8 4220.2 4089.2 3973.7 3839.3 3678.4 3498.5 3295.3 3103.2
2960 2882.3 2890.1 2897.8 2873.4 2813.4 2669.1 2433.7 2168.4 1916.3
1678.7 1427.8 1142.5 830.5 540.7 228.7 0
5786.8 5726.4 5675.7 5657.5 5666.4 5677.5 5630.2 5485.9 5250.5 4983.4
4724.2 4497.7 4298.6 4124 3959.3 3786.5 3597.3 3396.3 3196.5 3018.2
2861.2 2744.2 2682 2644.7 2609.6 2568.7 2482.6 2328.9 2134 1916.8
1670.3 1423.4 1141.8 839.8 552.9 244.3 0
5786.8 5683.7 5595.4 5550.5 5553.6 5585.1 5586 5502.1 5326 5095.1
4853 4622.1 4397.1 4182.4 3975.2 3768.7 3557.1 3343.1 3144.5 2974.7
2822.6 2706 2621.6 2556.8 2495.7 2426.2 2331.1 2202.8 2044.2 1855.3
1623 1385.4 1110.1 824.3 536.3 237.6 0
5786.8 5641.3 5514.8 5443.7 5440.8 5493.2 5542.1 5518.1 5401.5 5206.8
4981.8 4746.4 4496.2 4240.8 3991.5 3751 3516.9 3289.8 3092.8 2931.1
2784.1 2668 2561.4 2468.8 2381.5 2283.8 2179.5 2076.7 1954.5 1793.8
1575.5 1347.4 1078.1 808.7 519.6 230.9 0
5786.8 5602.9 5447.3 5354.9 5352 5434.2 5550.1 5614.9 5569.6 5398.6
5154.4 4888.3 4613.9 4334.8 4063.2 3802.5 3554 3320 3118.1 2955.1
2821.4 2724.2 2641.1 2554.5 2456.8 2331.6 2197.9 2070.9 1934.6 1764.5
1547.5 1319 1054.3 791.9 500.7 227.4 0
5786.8 5564.7 5380 5266.1 5263.2 5375.5 5558.1 5711.7 5737.9 5590.9
5327.1 5030 4731.6 4428.9 4134.7 3853.8 3591.1 3350.4 3143.9 2978.9
2859 2780.1 2720.6 2640.2 2531.9 2379.3 2216.1 2065.1 1914.6 1735.4
1519.3 1290.6 1030.3 775 481.9 223.8 0
5786.8 5531.2 5320.5 5191.2 5182.6 5312 5541.6 5763.2 5845.6 5731
5465 5140.6 4823.3 4516.8 4221.7 3940.6 3675 3429.9 3219.4 3052.8
2928.7 2844.1 2789.5 2721.1 2624.7 2487.5 2332 2172.2 2008.7 1809.5
1574.4 1335.4 1067.6 771.9 465.9 223.2 0
5786.8 5497.7 5260.9 5116.2 5101.7 5249 5525.2 5814.5 5953.3 5871.2
5602.9 5251.2 4915.2 4605 4309 4027.6 3759 3509.6 3294.9 3126.5
2998.2 2907.8 2858.3 2801.9 2717.5 2595.8 2448.2 2279.4 2102.9 1883.5
1629.4 1380.1 1104.7 768.8 449.7 222.5 0
5786.8 5463.9 5207 5050 5027.3 5171.9 5458.4 5760.6 5928.4 5886.3
5654.4 5308.5 4961.8 4656.7 4371.2 4104.5 3847.3 3605.1 3393.9 3224.3
3085.7 2989.3 2929.8 2872.5 2789.2 2672.4 2521.4 2348.9 2162.8 1937.7
1678.5 1422.3 1140.3 756.3 415.2 196.3 0
5786.8 5430.4 5152.8 4984 4953 5095.1 5391.5 5706.8 5903.4 5901.1
5705.7 5366 5008.5 4708.7 4433.3 4181.3 3935.9 3700.6 3492.9 3322
3173.2 3071 3001.1 2943.4 2861.2 2749.1 2594.7 2418.2 2222.8 1991.8
1727.6 1464.5 1175.8 743.9 380.8 169.9 0
5786.8 5404.4 5111.3 4934.5 4893.9 5019.6 5284 5564.5 5740.6 5745.7
5578.3 5275.2 4939.4 4645.2 4388 4160.4 3941 3726.1 3529.6 3364.1
3227.4 3135.2 3069 3012 2930 2812.1 2650.2 2466.2 2266.1 2034.3
1766.2 1505.1 1206.7 809.6 442.3 195.6 0
5786.8 5378.2 5069.5 4885.2 4834.6 4944.1 5176.6 5422.2 5578 5590.3
5451 5184.6 4870.1 4581.5 4343 4139.6 3945.9 3751.6 3566.2 3406.3
3281.5 3199.4 3137.2 3080.4 2998.9 2875.2 2705.8 2514.1 2309.4 2076.7
1804.9 1545.5 1237.3 875.3 504.1 221.6 0
5786.8 5357.1 5040.4 4850.6 4796 4894.1 5100.6 5310.2 5440.8 5449
5325.3 5087.1 4800.4 4525.7 4291.5 4092.3 3905.7 3717.7 3535.6 3385
3280.2 3210.9 3153.2 3096.6 3016.6 2892.3 2723.3 2531.2 2325.8 2096.2
1825.3 1564.6 1262.6 918.4 557.4 243.2 0
5786.8 5336 5011.4 4815.9 4756.9 4844.1 5024.7 5198.3 5303.8 5307.6
5200.1 4989.6 4730.2 4470 4240.2 4044.7 3865.5 3683.9 3505.2 3363.7
3279.3 3222.5 3169.2 3112.8 3034.4 2909.4 2740.6 2548.1 2342.2 2115.7
1845.7 1583.7 1287.9 961.5 610.7 264.7 0
5786.8 5319.6 4990.7 4792.2 4734.5 4819.1 4989.8 5146.8 5237.9 5238.1
5139.7 4949.2 4709.6 4456.4 4219.5 4007.2 3810.9 3616.2 3427.7 3294.9
3224.3 3177.6 3130.1 3073.3 2995.8 2874.5 2707.1 2517.2 2317.2 2094.9
1835.5 1569.5 1281.7 958.8 606.2 259.4 0
5786.8 5303.1 4970.1 4768.6 4712 4794.2 4955.2 5095.1 5171.7 5168.3
5079.5 4908.5 4688.7 4442.9 4199.1 3969.9 3756.7 3548.5 3350.4 3226
3169.2 3132.8 3091 3033.7 2957.3 2839.6 2673.6 2486.6 2292.1 2074
1825.3 1554.8 1275.7 956 601.8 253.6 0
5786.8 5288 4954.3 4754.4 4700 4784 4941.9 5078.2 5150.6 5145
5057.5 4898.6 4688.7 4444.7 4194.6 3950.2 3719.9 3494.9 3287.5 3167.8
3115.4 3084.6 3048.8 2992 2914.3 2794.4 2629.6 2445.7 2253 2036.7
1794 1523.3 1233.3 920.2 573.8 239.4 0
5786.8 5272.7 4938.5 4740.4 4688 4773.8 4928.5 5061.1 5129.5 5121.7
5035.8 4888.6 4688.7 4446.7 4190.2 3930.4 3683.5 3441.4 3224.7 3109.9
3061.7 3036.6 3006.6 2950 2871.2 2749.1 2585.8 2404.9 2213.9 1999.6
1762.7 1491.8 1190.7 884.2 545.8 224.7 0
5786.8 5253.8 4923 4729.8 4683.2 4772 4927.4 5058.4 5122.8 5111.7
5022.9 4885.2 4692 4450 4188 3919.3 3661.7 3406.3 3184.3 3071
3024.4 3002.2 2975.5 2917.8 2837.9 2709.1 2551.4 2373.8 2178.4 1965.2
1729.8 1465.6 1141.4 852.7 517.4 211 0
5786.8 5272.7 4938.5 4740.4 4688 4773.8 4928.5 5061.1 5129.5 5121.7
5035.8 4888.6 4688.7 4446.7 4190.2 3930.4 3683.5 3441.4 3224.7 3109.9
3061.7 3036.6 3006.6 2950 2871.2 2749.1 2585.8 2404.9 2213.9 1999.6
1762.7 1491.8 1190.7 884.2 545.8 224.7 0
5786.8 5288 4954.3 4754.4 4700 4784 4941.9 5078.2 5150.6 5145
5057.5 4898.6 4688.7 4444.7 4194.6 3950.2 3719.9 3494.9 3287.5 3167.8
3115.4 3084.6 3048.8 2992 2914.3 2794.4 2629.6 2445.7 2253 2036.7
1794 1523.3 1233.3 920.2 573.8 239.4 0
5786.8 5303.1 4970.1 4768.6 4712 4794.2 4955.2 5095.1 5171.7 5168.3
5079.5 4908.5 4688.7 4442.9 4199.1 3969.9 3756.7 3548.5 3350.4 3226
3169.2 3132.8 3091 3033.7 2957.3 2839.6 2673.6 2486.6 2292.1 2074
1825.3 1554.8 1275.7 956 601.8 253.6 0
5786.8 5319.6 4990.7 4792.2 4734.5 4819.1 4989.8 5146.8 5237.9 5238.1
5139.7 4949.2 4709.6 4456.4 4219.5 4007.2 3810.9 3616.2 3427.7 3294.9
3224.3 3177.6 3130.1 3073.3 2995.8 2874.5 2707.1 2517.2 2317.2 2094.9
1835.5 1569.5 1281.7 958.8 606.2 259.4 0
5786.8 5336 5011.4 4815.9 4756.9 4844.1 5024.7 5198.3 5303.8 5307.6
5200.1 4989.6 4730.2 4470 4240.2 4044.7 3865.5 3683.9 3505.2 3363.7
3279.3 3222.5 3169.2 3112.8 3034.4 2909.4 2740.6 2548.1 2342.2 2115.7
1845.7 1583.7 1287.9 961.5 610.7 264.7 0
5786.8 5357.1 5040.4 4850.6 4796 4894.1 5100.6 5310.2 5440.8 5449
5325.3 5087.1 4800.4 4525.7 4291.5 4092.3 3905.7 3717.7 3535.6 3385
3280.2 3210.9 3153.2 3096.6 3016.6 2892.3 2723.3 2531.2 2325.8 2096.2
1825.3 1564.6 1262.6 918.4 557.4 243.2 0
5786.8 5378.2 5069.5 4885.2 4834.6 4944.1 5176.6 5422.2 5578 5590.3
5451 5184.6 4870.1 4581.5 4343 4139.6 3945.9 3751.6 3566.2 3406.3
3281.5 3199.4 3137.2 3080.4 2998.9 2875.2 2705.8 2514.1 2309.4 2076.7
1804.9 1545.5 1237.3 875.3 504.1 221.6 0
5786.8 5404.4 5111.3 4934.5 4893.9 5019.6 5284 5564.5 5740.6 5745.7
5578.3 5275.2 4939.4 4645.2 4388 4160.4 3941 3726.1 3529.6 3364.1
3227.4 3135.2 3069 3012 2930 2812.1 2650.2 2466.2 2266.1 2034.3
1766.2 1505.1 1206.7 809.6 442.3 195.6 0
5786.8 5430.4 5152.8 4984 4953 5095.1 5391.5 5706.8 5903.4 5901.1
5705.7 5366 5008.5 4708.7 4433.3 4181.3 3935.9 3700.6 3492.9 3322
3173.2 3071 3001.1 2943.4 2861.2 2749.1 2594.7 2418.2 2222.8 1991.8
1727.6 1464.5 1175.8 743.9 380.8 169.9 0
5786.8 5463.9 5207 5050 5027.3 5171.9 5458.4 5760.6 5928.4 5886.3
5654.4 5308.5 4961.8 4656.7 4371.2 4104.5 3847.3 3605.1 3393.9 3224.3
3085.7 2989.3 2929.8 2872.5 2789.2 2672.4 2521.4 2348.9 2162.8 1937.7
1678.5 1422.3 1140.3 756.3 415.2 196.3 0
5786.8 5497.7 5260.9 5116.2 5101.7 5249 5525.2 5814.5 5953.3 5871.2
5602.9 5251.2 4915.2 4605 4309 4027.6 3759 3509.6 3294.9 3126.5
2998.2 2907.8 2858.3 2801.9 2717.5 2595.8 2448.2 2279.4 2102.9 1883.5
1629.4 1380.1 1104.7 768.8 449.7 222.5 0
5786.8 5531.2 5320.5 5191.2 5182.6 5312 5541.6 5763.2 5845.6 5731
5465 5140.6 4823.3 4516.8 4221.7 3940.6 3675 3429.9 3219.4 3052.8
2928.7 2844.1 2789.5 2721.1 2624.7 2487.5 2332 2172.2 2008.7 1809.5
1574.4 1335.4 1067.6 771.9 465.9 223.2 0
5786.8 5564.7 5380 5266.1 5263.2 5375.5 5558.1 5711.7 5737.9 5590.9
5327.1 5030 4731.6 4428.9 4134.7 3853.8 3591.1 3350.4 3143.9 2978.9
2859 2780.1 2720.6 2640.2 2531.9 2379.3 2216.1 2065.1 1914.6 1735.4
1519.3 1290.6 1030.3 775 481.9 223.8 0
5786.8 5602.9 5447.3 5354.9 5352 5434.2 5550.1 5614.9 5569.6 5398.6
5154.4 4888.3 4613.9 4334.8 4063.2 3802.5 3554 3320 3118.1 2955.1
2821.4 2724.2 2641.1 2554.5 2456.8 2331.6 2197.9 2070.9 1934.6 1764.5
1547.5 1319 1054.3 791.9 500.7 227.4 0
5786.8 5641.3 5514.8 5443.7 5440.8 5493.2 5542.1 5518.1 5401.5 5206.8
4981.8 4746.4 4496.2 4240.8 3991.5 3751 3516.9 3289.8 3092.8 2931.1
2784.1 2668 2561.4 2468.8 2381.5 2283.8 2179.5 2076.7 1954.5 1793.8
1575.5 1347.4 1078.1 808.7 519.6 230.9 0
5786.8 5683.7 5595.4 5550.5 5553.6 5585.1 5586 5502.1 5326 5095.1
4853 4622.1 4397.1 4182.4 3975.2 3768.7 3557.1 3343.1 3144.5 2974.7
2822.6 2706 2621.6 2556.8 2495.7 2426.2 2331.1 2202.8 2044.2 1855.3
1623 1385.4 1110.1 824.3 536.3 237.6 0
5786.8 5726.4 5675.7 5657.5 5666.4 5677.5 5630.2 5485.9 5250.5 4983.4
4724.2 4497.7 4298.6 4124 3959.3 3786.5 3597.3 3396.3 3196.5 3018.2
2861.2 2744.2 2682 2644.7 2609.6 2568.7 2482.6 2328.9 2134 1916.8
1670.3 1423.4 1141.8 839.8 552.9 244.3 0
5786.8 5779 5767.9 5776.8 5794.5 5796.8 5725.7 5544.7 5266.1 4953
4642.1 4397.8 4220.2 4089.2 3973.7 3839.3 3678.4 3498.5 3295.3 3103.2
2960 2882.3 2890.1 2897.8 2873.4 2813.4 2669.1 2433.7 2168.4 1916.3
1678.7 1427.8 1142.5 830.5 540.7 228.7 0
5786.8 5826.3 5861.2 5904 5951.5 5961.8 5908.5 5759.7 5516.3 5237.9
4934.1 4663.6 4443.3 4269 4123.6 3970.4 3797.2 3608 3406.3 3246.5
3148.3 3098.8 3091.5 3075.5 2990.6 2827.9 2667.3 2438.6 2168.4 1894.6
1578.4 1262.4 944.8 661.7 415.2 176.5 0
5786.8 5875.2 5960 6041.9 6115 6146.3 6122.1 6016.6 5834.7 5621.3
5383.1 5165.2 4983.2 4826.2 4671.8 4490.2 4273.5 4034.3 3780.3 3579.3
3445.9 3357.9 3294.2 3218.7 3103.2 2902.5 2702.6 2419.1 2077.1 1765.1
1433.1 1121.4 825.6 573.8 350.8 150.1 0
5786.8 5924 6058.8 6179.8 6278 6330.8 6335.7 6273.5 6153.2 6004.8
5832.3 5666.9 5523 5383.1 5220.1 5010 4749.8 4460.7 4154.2 3912.2
3743.4 3617.3 3496.9 3361.9 3215.8 2977.3 2737.9 2399.3 1985.6 1635.4
1287.9 980.4 706.1 485.9 286.5 123.9 0
5786.8 5975.1 6164.5 6336.4 6468.3 6555.1 6593.9 6573.3 6516.5 6446.7
6377.9 6331.9 6310.4 6283.7 6233.6 6147.6 6029.3 5907.1 5793.7 5700
5597.8 5425.3 5139.3 4736 4212.4 3585.8 3022 2480.1 1962.8 1565.7
1224.9 937.3 688.4 482.3 288.2 125.5 0
5786.8 6026.2 6270.4 6492.9 6658.3 6779.4 6852.2 6873.1 6879.7 6888.6
6923.7 6997 7097.3 7184 7247.5 7285.2 7309 7354 7433.3 7487.7
7452.2 7233.5 6781.6 6109.9 5209 4194.2 3306 2560.7 1939.7 1496.2
1161.8 894.4 670.6 479.2 289.8 127 0
5786.8 6076.8 6375.4 6653.7 6870.6 7020.1 7113.3 7158 7192.8 7239.9
7325.2 7458.4 7630.9 7811 8016.2 8246 8537.8 8919.5 9421.8 9957
10453.5 10775.9 10704.9 10204.8 9274.2 8015.8 6731.8 5474.1 4310.1 3295.1
2391.5 1620.6 1044.1 642.2 343.3 142.3 0
5786.8 6127.6 6480.7 6814.4 7083.1 7260.8 7374.5 7442.9 7505.9 7591
7726.4 7919.6 8164.5 8438.1 8785 9206.9 9766.5 10485 11410.3 12426.2
13454.8 14318.2 14627.9 14300 13339.3 11837.4 10157.9 8387.5 6680.5 5094
3621.3 2346.7 1417.8 805.6 397 157.7 0
5786.8 6175.4 6586.2 6988.3 7303.2 7502.4 7626.5 7698.5 7771.7 7862.6
7992.2 8173.4 8409.5 8680.6 9017.5 9503.1 10198.1 11108.1 12250.8 13609.4
15238.4 16949.5 18466.6 19541.8 19810.5 18679.1 17078.3 15173.3 13094.6 10841.2
8258 5779.9 3723.9 2155.3 969.5 317.5 0
5786.8 6223.1 6691.7 7162.4 7523.3 7744.2 7878.5 7954 8037.3 8133.9
8258.3 8427 8654.6 8923.3 9249.7 9799.3 10629.8 11731.2 13091.3 14792.2
17021.7 19580.9 22305.5 24783.7 26281.4 25520.9 23998.7 21959.1 19508.7 16588.7
12894.8 9213.1 6029.9 3505.2 1542.2 477.4 0
